Title Information
Product Number: R5F11CBCGNA#00
Pkg. Name: PVQN0032KE-A
Pkg. Previous Code: P32K9-50B-BAH
JEITA Standard: P-HVQFN32-5x5-0.50
Pkg. Code: pkg_11056
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details