Title Information
Product Number: UPD720201K8-701-BAC-M1-A
Pkg. Name: PVQN0068LC-A
JEITA Standard: P-HVQFN068-8x8-0.40
Pkg. Code: pkg_20067
Lead Count: 68
Length: 8 mm
Width: 8 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HVQFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details