Title Information
Product Number: REAC842GSN#GC0
Lead Count: 8
Length: 2.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MSOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1