Title Information
Product Number: 5DB0148HB1AVG
Pkg. Description: FCCSP 7.80x2.73x0.90 mm 0.50mm Pitch
Pkg. Code: AVG55
Lead Count: 55
Length: 7.8 mm
Width: 2.73 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 364# #
Pkg. Type: FCCSP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details