Title |
Information |
Product Number: |
RC38108A200GBB#HC0 |
Pkg. Description: |
64-BGA 7.00 x 7.00 x 1.09 mm Body 0.80 |
Pkg. Code: |
BJG64 |
Lead Count: |
64 |
Length: |
7 mm |
Width: |
7 mm |
Thickness: |
1.09 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
168hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
CABGA |
Qty. per Reel: |
3000# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
12 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e8 SnAgCu |
RoHS Info: (PDF) |
English Japanese |
list
More Package Details