Title | Information |
---|---|
Product Number: | R5F52618ADNE#10 |
Pkg. Name: | PWQN0048KC-A |
JEITA Standard: | P-HWQFN048-7x7-0.50 |
Pkg. Code: | pkg_20008 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | HWQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |