Title Information
Product Number: R7FA8E2AFDCBD#BC0
Pkg. Name: PLBG0224GD-A
JEITA Standard: P-LFBGA224-13x13-0.80
Pkg. Code: pkg_20113
Lead Count: 224
Length: 13 mm
Width: 13 mm
Thickness: 1.47 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Full Carton (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details