Title Information
Product Number: RAA7301014CBG#HC0
Pkg. Name: PTBG0036KA-A
Pkg. Previous Code: P36F1-50-AA6
JEITA Standard: P-TFBGA36-4x4-0.50
Pkg. Code: pkg_11355
Lead Count: 36
Length: 4 mm
Width: 4 mm
Thickness: 1.1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details