Title | Information |
---|---|
Product Number: | R7FA8E2AFDCBD#UC0 |
Pkg. Name: | PLBG0224GD-A |
JEITA Standard: | P-LFBGA224-13x13-0.80 |
Pkg. Code: | pkg_20113 |
Lead Count: | 224 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.47 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Tray (Tray) |
Pkg. Type: | BGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |