Title Information
Product Number: R7FA4M3AD3CFB#HA0
Pkg. Name: PLQP0144KA-B
JEITA Standard: P-LQFP144-20x20-0.50
Pkg. Code: pkg_11744
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details