Title | Information |
---|---|
Product Number: | R7FA4M3AE3CFM#HA0 |
Pkg. Name: | PLQP0064KB-C |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_11658 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape & Reel |
Pkg. Type: | LQFP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |