Title Information
Product Number: READ4353JSP#GC1
Lead Count: 14
Length: 5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1