Title Information
Product Number: READ2606GSP#GC0
Lead Count: 8
Length: 3.15 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: TSSOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1