Title Information
Product Number: R9A09G087M08GBG#BC0
Pkg. Name: PRBG0576GA-A
JEITA Standard: P-FBGA576-21x21-0.80
Pkg. Code: pkg_20151
Lead Count: 576
Length: 21 mm
Width: 21 mm
Thickness: 2.3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details