Title Information
Product Number: RAA489118A3GNP#MA0
Pkg. Name: L32.4X4D
Pkg. Previous Code: LIE
Pkg. Code: LIE
Lead Count: 32
Length: 4 mm
Width: 4 mm
Thickness: 0.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TQFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details