Title Information
Product Number: UPC4558G2-AP
Pkg. Code: PRSP0008DL-A
Lead Count: 8
Length: 5.2 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOP
Qty. per Reel: 2500# #
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Yes