Title | Information |
---|---|
Product Number: | UPC4570G2-E1-AP |
Pkg. Code: | PRSP0008DL-A |
Lead Count: | 8 |
Length: | 5.2 mm |
Width: | 4.4 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | SOP |
Qty. per Reel: | 2500# # |
Moisture Sensitivity Level (MSL): | 1 |
Pb Free Category: | Yes |