Title Information
Product Number: DA14594-000006F2
Lead Count: 52
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: FCQFN
Qty. per Reel: 5500# #
Moisture Sensitivity Level (MSL): 3