Title Information
Product Number: ISL71040M50RTZ-T7A
Pkg. Name: L8.4X4B
Pkg. Previous Code: LMZ
Pkg. Code: LMZ
Lead Count: 8
Length: 4 mm
Width: 4 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-Silver - e4

More Package Details