Title Information
Product Number: DA14533-00A02RN2
Lead Count: 22
Thickness: 0.55 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: WFFCQFN
Qty. per Reel: 4000# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC