Title |
Information |
Product Number: |
F2972NEGK8 |
Pkg. Description: |
VFQFPN 2.00x2.00x0.50 mm 0.50mm Pitch |
Pkg. Code: |
NEG12 |
Lead Count: |
12 |
Length: |
2 mm |
Width: |
2 mm |
Thickness: |
0.5 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
JEDEC Standard: |
NONE |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
VFQFPN |
Qty. per Reel: |
3000# # |
Reel Size: |
7in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
4 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details