Title Information
Product Number: RAA211630GNP#HA0
Pkg. Name: L20.3.5X4
Pkg. Previous Code: LOD
Pkg. Code: LOD
Lead Count: 20
Length: 3.5 mm
Width: 4 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3
RoHS Info:
(PDF)
English
Japanese

More Package Details