Title Information
Product Number: ADC1207S080HW-C2
Pkg. Description: TQFP 7.00x7.00x1.20 mm 0.50mm Pitch
Pkg. Code: ELG48
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tray
Qty. per Carrier: 250# #
Pkg. Type: TQFP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260