Title Information
Product Number: DAC1403D160HW-C1
Pkg. Description: TQFP 12.00x12.00x1.20 mm 0.50mm Pitch
Pkg. Code: EEG80
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 119# #
Pkg. Type: TQFP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e1 SnAgCu