Title Information
Product Number: ADC1002S020HL-C1
Pkg. Description: TQFP 5.00x5.00x1.40 mm 0.50mm Pitch
Pkg. Code: EFG32
Lead Count: 32
Length: 5 mm
Width: 5 mm
Thickness: 1.4 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 360# #
Pkg. Type: TQFP
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e3 Sn