Title Information
Product Number: ADC1206S055H-C18
Pkg. Description: PQFP 10.00x10.00x2.10 mm 0.80mm Pitch
Pkg. Code: DIR44
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 2.1 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: PQFP
Qty. per Reel: 1500# #
Tape Pin 1 Quad: 1
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn