Title Information
Product Number: RAA271050D4HNP#AA0
Pkg. Name: L22.4X4
Pkg. Previous Code: LGC
Pkg. Code: LGC
Lead Count: 22
Length: 4 mm
Width: 4 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SCQFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details