Title Information
Product Number: 93V855AGI
Pkg. Description: TSSOP 9.70x4.40x1.00 mm 0.65mm Pitch
Pkg. Code: PG28
Lead Count: 28
Length: 9.7 mm
Width: 4.4 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MO-153-AE
Title Information
Carrier Type: Tube
Qty. per Carrier: 50# #
Pkg. Type: TSSOP
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0