Title |
Information |
Product Number: |
CSPT857CPAG |
Pkg. Description: |
TSSOP 12.50x6.10x1.00 mm 0.50mm Pitch |
Pkg. Code: |
PAG48 |
Lead Count: |
48 |
Length: |
12.5 mm |
Width: |
6.1 mm |
Thickness: |
1 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
39# # |
Pkg. Type: |
TSSOP |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details