Title Information
Product Number: HXC42200-BFI
Pkg. Description: TEMPORARY PACKAGE PLACEHOLDER
Pkg. Code: ZZZ
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0 hrs
Pkg. Category: NP
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Qty. per Carrier: 1# #
Pkg. Type: VFQFPN
Qty. per Reel: 0# #
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Peak Reflow Temp: 0

More Package Details