Title Information
Product Number: HXR42400-DNT
Pkg. Description: DIE SALE (PRICE IN GOOD DIE)-WAFFLE PACK
Pkg. Code: DICEW
Lead Count: 0
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: NA
Pkg. Category: G
Pb (Lead) Free: Yes
JEDEC Standard: NA
Title Information
Carrier Type: WFP
Qty. per Carrier: 0# #
Pkg. Type: WAFER
Qty. per Reel: 0# #
:
Pkg. Class: WAFER
Re-bake Conditions: NA
Peak Reflow Temp: 0
Pb Free Category: e3 Sn

More Package Details