Title |
Information |
Product Number: |
89H24NT24G2ZBHLG8 |
Pkg. Description: |
FCBGA 19.00x19.00x3.02 mm 1.00mm Pitch |
Pkg. Code: |
HLG324 |
Lead Count: |
324 |
Length: |
19 mm |
Width: |
19 mm |
Thickness: |
3.02 mm |
Moisture Sensitivity Bake: |
24 hrs |
Moisture Exposure Floor Life: |
72hrs@<30C/60%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
FCBGA |
Qty. per Reel: |
750# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
24 |
Moisture Sensitivity Level (MSL): |
4 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
48hrs@125C |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e1 SnAgCu |
list
More Package Details