Title Information
Product Number: 89H24NT24G2ZCHLI8
Pkg. Description: FCBGA 19.00x19.00x3.02 mm 1.00mm Pitch
Pkg. Code: HL324
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 3.02 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: 240
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: FCBGA
Qty. per Reel: 750# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 24
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0