Title Information
Product Number: 89H32H8G2ZCBLG
Pkg. Description: FCBGA 23.00x23.00x3.34 mm 1.00mm Pitch
Pkg. Code: BLG484
Lead Count: 484
Length: 23 mm
Width: 23 mm
Thickness: 3.34 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Qty. per Carrier: 60# #
Pkg. Type: FCBGA
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 245
Pb Free Category: e1 SnAgCu

More Package Details