Title |
Information |
Product Number: |
7205L12TPG |
Pkg. Description: |
PDIP 34.30x7.62x3.30 mm 2.54mm Pitch |
Pkg. Code: |
PTG28 |
Lead Count: |
28 |
Length: |
34.3 mm |
Width: |
7.62 mm |
Thickness: |
3.3 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Qty. per Carrier: |
14# # |
Pkg. Type: |
PDIP |
Qty. per Reel: |
0# # |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details