Title |
Information |
Product Number: |
7205L12TPG8 |
Pkg. Description: |
PLASTIC DIP 300 MIL |
Pkg. Code: |
PTG28 |
Lead Count: |
28 |
Length: |
34.3 mm |
Width: |
7.62 mm |
Thickness: |
3.3 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
240 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
14# # |
Pkg. Type: |
PDIP |
Qty. per Reel: |
0# # |
Reel Size: |
0in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
0 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
245 |
Pb Free Category: |
e0 |
list
More Package Details