Title Information
Product Number: 8V97003NLGI8
Pkg. Description: VFQFPN 7.00x7.00x0.90 mm 0.50mm Pitch
Pkg. Code: NLG48
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Moisture Sensitivity Bake: 24 hrs
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: VFQFPN
Qty. per Reel: 2000# #
Reel Size: 13in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 12
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 260
Pb Free Category: e3 Sn

More Package Details