Title |
Information |
Product Number: |
XPP736156.250000I |
Pkg. Description: |
CLCC 7.00x5.00x1.70 mm 2.54mm Pitch |
Pkg. Code: |
JD8 |
Lead Count: |
8 |
Length: |
7 mm |
Width: |
5 mm |
Thickness: |
1.7 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
CLCC |
Qty. per Reel: |
1000# # |
Reel Size: |
7in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
8 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
HERMET |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e4 Au |
list
More Package Details