Title Information
Product Number: XPP736625.000000I
Pkg. Description: CLCC 7.00x5.00x1.70 mm 2.54mm Pitch
Pkg. Code: JD8
Lead Count: 8
Length: 7 mm
Width: 5 mm
Thickness: 1.7 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: G
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Qty. per Carrier: 0# #
Pkg. Type: CLCC
Qty. per Reel: 1000# #
Reel Size: 7in in
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 260
Pb Free Category: e4 Au

More Package Details