Title Information
Product Number: R5F111NEGLA#W0
Pkg. Name: PVLG0085JA-A
Pkg. Previous Code: P85FC-65-BN4
JEITA Standard: P-VFLGA85-7x7-0.65
Pkg. Code: pkg_11378
Lead Count: 85
Length: 7 mm
Width: 7 mm
Thickness: 1 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: VFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details