Title Information
Product Number: R5F10RLAGFA#50
Pkg. Name: PLQP0064JA-A
Pkg. Previous Code: P64GK-65-UET-2(RL78)
JEITA Standard: P-LQFP64-12x12-0.65
Pkg. Code: pkg_11816
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details