Title Information
Product Number: R5F10WMAAFA#50
Pkg. Name: PLQP0080JB-E
Pkg. Previous Code: P80GC-65-UBT-2(RL78)
JEITA Standard: P-LQFP80-14x14-0.65
Pkg. Code: pkg_11824
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details