Title
Information
Product Number:
R9A07G043F05GBG#AC0
Pkg. Name:
PLBG0361KB-A
JEITA Standard:
P-LFBGA361-13x13-0.50
Pkg. Code:
pkg_20049
Lead Count:
361
Length:
13 mm
Width:
13 mm
Thickness:
1.4 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Tray
Pkg. Type:
LFBGA
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details