Title Information
Product Number: 9154A-04CS16
Pkg. Description: SOIC 9.90x3.90x1.50 mm 1.27mm Pitch
Pkg. Code: DC16
Lead Count: 16
Length: 9.9 mm
Width: 3.9 mm
Thickness: 1.5 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: 240
Pb (Lead) Free: No
JEDEC Standard: MS-012-AC
Title Information
Carrier Type: Tube
Qty. per Carrier: 48# #
Pkg. Type: SOIC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: PLASTIC
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e0