Title Information
Product Number: M685-02-AH-AA
Pkg. Description: CLCC 7.50x5.00x3.00 mm 2.54mm Pitch
Pkg. Code: CB6
Lead Count: 6
Length: 7.5 mm
Width: 5 mm
Thickness: 3 mm
Moisture Sensitivity Bake: 0 hrs
Moisture Exposure Floor Life: Unlimited@<30C/85%RH
Pkg. Category: RoHS
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Qty. per Carrier: 64# #
Pkg. Type: CLCC
Qty. per Reel: 0# #
Tape Pin 1 Quad: 0
Moisture Sensitivity Level (MSL): 1
Pkg. Class: HERMET
Re-bake Conditions: NA
Peak Reflow Temp: 240
Pb Free Category: e4 Au