Title Information
Product Number: 8406602XA
Pkg. Name: J44.A
Pkg. Previous Code: HBN
Pkg. Code: HBN
Lead Count: 44
Length: 16.5 mm
Width: 16.5 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: CLCC
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Hot Solder dip over Compliant Undercoat

More Package Details