Title Information
Product Number: CQ82C55AZ
Pkg. Name: Q44.10X10
Pkg. Previous Code: QAP
Pkg. Code: QAP
Lead Count: 44
Length: 10 mm
Width: 10 mm
Thickness: 2.02 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: MQFP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details