Title Information
Product Number: CS82C59A-12Z
Pkg. Name: N28.45
Pkg. Previous Code: NDC
Pkg. Code: NDC
Lead Count: 28
Length: 11.4 mm
Width: 11.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: PLCC
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details