Title | Information |
---|---|
Product Number: | 8406701RA |
Pkg. Name: | F20.3 |
Pkg. Previous Code: | FBT |
Pkg. Code: | FBT |
Lead Count: | 20 |
Length: | 24.6 mm |
Width: | 7.3 mm |
Thickness: | 0 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Carrier Type: | Tube |
Pkg. Type: | CERDIP |
Moisture Sensitivity Level (MSL): | Not Applicable |
Pb Free Category: | Hot Solder Dip |