Title Information
Product Number: ACTS74HMSR-02
Length: 0 mm
Width: 0 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Die Waffle Pack
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: None
RoHS Info:
(PDF)
English
Japanese